658

65800303009

  • Electrical Characteristics
    • Catalog # 65800303009
    • Ampere Rating (A) 30
    • Fuse Type Cylindrical
    • Indicating No
    • VAC (V) 500
    • VDC (V) 500
    • Partner ECAD Models 65800303009
    • Current Rating (Max) 30
    • Voltage Rating (Max) 500
    • Mount Method Surface Mount