440A

0440008.A

  • Electrical Characteristics
    • Catalog # 0440008.A
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 12.95
    • Moisture Sensitivity Level IPC/JEDEC J-STD-020C Level 1
    • Nominal Cold Resistance (Ohms) 0.00634
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 150°C
    • Partner ECAD Models 0440008.A