370

37011000510

  • Electrical Characteristics
    • Catalog # 37011000510
    • Ampere Rating (A) 1
    • Nominal Melting I2T (A2sec) 0.2
    • Interrupting Rating 35A@250VAC
    • Min Operating Temp °C -40
    • Max Operating Temp (°C) 85
    • Moisture Sensitivity Level MIL-STD-202 Method 106
    • Nominal Power Dissipation (W) 310
    • Nominal Voltage Drop (mV) 110
    • Nominal Cold Resistance (Ohms) 0.0676
    • Opening Fast-Acting (F)
    • Package Size TR5 (8.5x8mm)
    • VAC (V) 250