672

067206.3

  • Electrical Characteristics
    • Catalog # 067206.3
    • Body Glass
    • Nominal Melting I2T (A2sec) 19.299999
    • Nominal Cold Resistance (Ohms) 0.012
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Replaced By Part Number 087406.3MRET1P
      087406.3MXEP
    • Operating Temperature -55° to 125°C