3.6x10mm Cartridge Fuses

677

  • Electrical Characteristics
    • Catalog # 0677.250
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.312
    • Resistance
      (Ω)
      0.00063
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0677.315
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.422
    • Resistance
      (Ω)
      0.00046
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0677.400
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.755
    • Resistance
      (Ω)
      0.00036
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0677.500
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 1.32
    • Resistance
      (Ω)
      0.00031
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0677.630
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 2.55
    • Resistance
      (Ω)
      0.000178
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0677.800
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 3.25
    • Resistance
      (Ω)
      0.000125
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0677001.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 6.95
    • Resistance
      (Ω)
      9.2E-05
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0677002.
    • Replaced By: 0877002.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 20.8
    • Resistance
      (Ω)
      3.5E-05
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0677004.
    • Replaced By: 0877004.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 95
    • Resistance
      (Ω)
      1.6E-05
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0677005.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 140
    • Resistance
      (Ω)
      1.4E-05
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 067701.6
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 18.2
    • Resistance
      (Ω)
      4.8E-05
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 067702.5
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 32.5
    • Resistance
      (Ω)
      2.8E-05
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 067706.3
    • Replaced By: 087706.3
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 240
    • Resistance
      (Ω)
      9E-06
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 06771.25
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 12.1
    • Resistance
      (Ω)
      6.5E-05
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 06773.15
    • Replaced By: 08773.15
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 40.8
    • Resistance
      (Ω)
      2E-05
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock