5x25mm Cartridge Fuses

321

  • Electrical Characteristics
    • Catalog # 3210080002
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.015
    • Min Operating Temp (°C) -25
    • Max Operating Temp (°C) 70
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • Check Stock Order Sample
    • Catalog # 3210100002
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.03
    • Min Operating Temp (°C) -25
    • Max Operating Temp (°C) 70
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • Check Stock Order Sample
    • Catalog # 3210125002
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.053
    • Min Operating Temp (°C) -25
    • Max Operating Temp (°C) 70
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • Check Stock Order Sample
    • Catalog # 3210160002
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.11
    • Min Operating Temp (°C) -25
    • Max Operating Temp (°C) 70
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • Check Stock Order Sample
    • Catalog # 3210200002
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.23
    • Min Operating Temp (°C) -25
    • Max Operating Temp (°C) 70
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • Check Stock Order Sample
    • Catalog # 3210250000
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.38
    • Min Operating Temp (°C) -25
    • Max Operating Temp (°C) 70
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • Check Stock Order Sample
    • Catalog # 3210250002
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.38
    • Min Operating Temp (°C) -25
    • Max Operating Temp (°C) 70
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • Check Stock Order Sample
    • Catalog # 3210315002
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.53
    • Min Operating Temp (°C) -25
    • Max Operating Temp (°C) 70
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • Check Stock Order Sample
    • Catalog # 3210400002
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.75
    • Min Operating Temp (°C) -25
    • Max Operating Temp (°C) 70
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • Check Stock Order Sample
    • Catalog # 3210500002
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 1.5
    • Min Operating Temp (°C) -25
    • Max Operating Temp (°C) 70
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • Check Stock Order Sample
    • Catalog # 3210630002
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 2.3
    • Min Operating Temp (°C) -25
    • Max Operating Temp (°C) 70
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • Check Stock Order Sample