FLNR Series - UL Class RK5 Dual-Element Time-Delay Fuses

FLNR007

  • Electrical Characteristics
    • Catalog # FLNR007
    • Ampere Rating (A) 7
    • VAC (V) 250
    • VDC (V) 125
    • Interrupting Rating 300 kA Ac; 20 kA Dc
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Size Industrial Cartridge