JLLS

JLLS700

  • Electrical Characteristics
    • Catalog # JLLS700
    • Ampere Rating (A) 700
    • VAC (V) 600
    • VDC (V) 300
    • Interrupting Rating 200 kA @ 300 Vac
    • Opening Fast-Acting (F)
    • Size Knife-Blade/Bolt-In