BLN Series - Fast-Acting Fiber Body Midget Fuses

BLN015

  • Electrical Characteristics
    • Catalog # BLN015
    • Ampere Rating (A) 15
    • VAC (V) 250
    • Interrupting Rating 10 kA @ 250 Vac
    • Opening Fast-Acting (F)
    • Size Midget/5AG