FLA Series - Time-Delay Pin-Indicating Midget Fuses

FLA05.6

  • Electrical Characteristics
    • Catalog # FLA05.6
    • Ampere Rating (A) 5.6
    • VAC (V) 125
    • Interrupting Rating 10 kA @ 125 Vac
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Size Midget/5AG