Semiconductor Fuses

L60QS High-Speed Semiconductor Fuse

  • Electrical Characteristics
    • Catalog # L60QS040
    • Amps (A) 40
    • Interrupting Rating 200 kA @ 600 Vac
    • Nominal Melting I2T (A2sec) 277
    • Resistance
      (Ω)
      0.0024
    • Opening Very Fast-Acting (FF)
    • VAC (V) 600
    • VDC (V) 600
    • Datasheet
    • Check Stock Order Sample