Nano 2 Fuses

461

  • Electrical Characteristics
    • Catalog # 0461.500
    • Amps (A) 0.5
    • VDC (V) 100
    • VAC (V) 600
    • Nominal Melting I2T (A2sec) 0.84
    • Resistance
      (Ω)
      0.56
    • Interrupting Rating 60A@600VAC
    • Body Ceramic
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 125
    • Marking Code LF 500mA T
    • MSL 1
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Size 10.10 x 3.12mm
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0461002
    • Amps (A) 2
    • VDC (V) 100
    • VAC (V) 600
    • Nominal Melting I2T (A2sec) 17.5
    • Resistance
      (Ω)
      0.045
    • Interrupting Rating 60A@600VAC
    • Body Ceramic
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 125
    • Marking Code LF 2A T
    • MSL 1
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Size 10.10 x 3.12mm
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 04611.25
    • Amps (A) 1.25
    • VDC (V) 100
    • VAC (V) 600
    • Nominal Melting I2T (A2sec) 16.5
    • Resistance
      (Ω)
      0.104
    • Interrupting Rating 60A@600VAC
    • Body Ceramic
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 125
    • Marking Code LF 1.25A T
    • MSL 1
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Size 10.10 x 3.12mm
    • Datasheet
    • Check Stock Order Sample