806

806030

  • Electrical Characteristics
    • Catalog # 806030
    • Ampere Rating (A) 30
    • Body Ceramic
    • Interrupting Rating 200A @ 36VDC
    • Marking Code 30
    • Nominal Cold Resistance (Ohms) 0.00174
    • Opening Fast-Acting (F)
    • Breaking Capacity VDC 250A @ 24
      200A @ 36
    • Interrupt Current (Max) AMP 200A
    • Operating Temperature -55° to 150°C
    • Partner ECAD Models 806030