SL1011A

SL1011A470C

  • Electrical Characteristics
    • Catalog # SL1011A470C
    • MIN Sparkover Voltage (V) 376
    • Nom DC Sparkover (V) 470
    • Max DC Spark over Voltage 564
    • Max Impulse Sparkover Voltage @ 100V/us (V) 650
    • Max Impulse Breakdown Voltage @ 1kV/us (V) 1000
    • Capacitance (Co) (pF) 1
    • Impulse Discharge Current @8/20μs (kA) 5
    • DC Holdover Voltage (V) 135
    • Electrodes 2
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Packaging Method BULK
    • Partner ECAD Models SL1011A470C