SL1411A

SL1411A1000SM

  • Electrical Characteristics
    • Catalog # SL1411A1000SM
    • MIN Sparkover Voltage (V) 850
    • Nom DC Sparkover (V) 1000
    • Max DC Spark over Voltage 1150
    • Max Impulse Sparkover Voltage @ 100V/us (V) 1300
    • Capacitance (Co) (pF) 1.5
    • Impulse Discharge Current @8/20μs (kA) 10
    • DC Holdover Voltage (V) 135
    • Electrodes 2
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Replaced By Part Number CG21000MS