Low-Side Drivers

IX4342

  • Electrical Characteristics
    • Catalog # IX4342
    • Output Type DUAL
    • Peak Drive Current 5
    • Output Resistance Source / Sink (Ω) 1.5 / 1.1
    • Logic Configurations H
    • Enable Function Yes
    • Under Voltage Lockout Maximum Threshold (V) 3.8
    • Package Type 8-pin: MSOP, SOIC
    • Sample Request Yes
    • Check Stock Yes