Low-Side Drivers

IXD_614_AU

  • Electrical Characteristics
    • Catalog # IXD_614_AU
    • Output Type SINGLE
    • Peak Drive Current 14
    • Output Resistance Source / Sink (Ω) 0.8 / 0.6
    • Logic Configurations D, I, N
    • Enable Function Yes
    • Package Type 8-pin SOIC-EP
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXD-614-AU