3425L

3425L200/60MR

  • Electrical Characteristics
    • Catalog # 3425L200/60MR
    • Hold Current (A) 2
    • Trip Current (A) 4
    • Max Voltage Rating 60
    • Max Fault Current Rating (A) 20
    • Minimum Resistance (RMIN) (Ohms) 0.04
    • Max Resistance (R1max) (Ohms) 0.2
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 10
    • V Rate 60
    • Power Dissipation (Typical) WATT 2.5
    • Partner ECAD Models 3425L200/60
    • Operating Temperature -40° to 85°C