3425L

3425L260/60UR

  • Electrical Characteristics
    • Catalog # 3425L260/60UR
    • Hold Current (A) 2.6
    • Trip Current (A) 5.2
    • Max Voltage Rating 60
    • Max Fault Current Rating (A) 20
    • Minimum Resistance (RMIN) (Ohms) 0.12
    • Max Resistance (R1max) (Ohms) 0.12
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 10
    • V Rate 60
    • Power Dissipation (Typical) WATT 2.5
    • Partner ECAD Models 3425L260/60
    • Operating Temperature -40° to 85°C