3425L

3425L300/36MR

  • Electrical Characteristics
    • Catalog # 3425L300/36MR
    • Hold Current (A) 3
    • Trip Current (A) 6
    • Max Voltage Rating 36
    • Max Fault Current Rating (A) 20
    • Minimum Resistance (RMIN) (Ohms) 0.01
    • Max Resistance (R1max) (Ohms) 0.06
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 20
    • V Rate 36
    • Power Dissipation (Typical) WATT 2.5
    • Partner ECAD Models 3425L300/36
    • Operating Temperature -40° to 85°C