Rectifier Stud Type

W0503RC240

  • Electrical Characteristics
    • Catalog # W0503RC240
    • TJ Max (°C) 180
    • Package Type W24
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2400
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 5500
    • I2t [Diode] (A2s) 151 x 10³
    • Threshold Voltage (V) 0.99
    • Slope Resistance (mOhm) 0.74
    • Thermal resistance [junction-case] 180° Sine Wave (K/W) 0.13
    • Thermal resistance [junction-case] 120° Rect. Pulse (K/W) 0.153
    • Sample Request No
    • Average Continuous Current Rating @ TC = 55 ℃ (A) 503