Low Frequency

IXGX320N60A3

  • Electrical Characteristics
    • Catalog # IXGX320N60A3
    • Status Obsolete
    • VCES - Collector-Emitter Voltage (V) 600
    • Collector Current @ 25 ℃ (A) 320
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.3
    • Configuration Single
    • Package Type TO-247 PLUS
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.125
    • Collector Current @ 110 ℃ (A) 210