BiMOSFETs

MMIX4B22N300

  • Electrical Characteristics
    • Catalog # MMIX4B22N300
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 3000
    • Collector Current @ 25 ℃ (A) 38
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.7
    • Configuration Dual
    • Package Type SMPD
    • Fall Time [Resistive Load] (ns) 205
    • Thermal resistance [junction-case] (K/W) 0.83
    • Collector Current @ 90 ℃ (A) 22
    • Driving Voltages (V) 15