Standard

IXFN26N90

  • Electrical Characteristics
    • Catalog # IXFN26N90
    • Drain-Source Voltage (V) 900
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.3
    • Continuous Drain Current @ 25 ℃ (A) 26
    • Gate Charge (nC) 240
    • Input Capacitance, CISS (pF) 8700
    • Thermal resistance [junction-case] (K/W) 0.21
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 600
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No