N-Channel Standard MOSFETs

Polar2™

  • Electrical Characteristics
    • Catalog # IXTA460P2
    • VDSS (V) 500
    • RDS(ON),max @ 25 ℃ (Ohm) 0.27
    • ID, cont @ 25 ℃ (A) 24
    • Gate Charge (nC) 48
    • RthJC (K/W) 0.26
    • Configuration Single
    • Package Type TO-263
    • CISS (pF) 2890
    • trr,typ (ns) 400
    • PD (W) 480
    • Check Stock Yes
    • Part Datasheet
    • Check Stock
    • Catalog # IXTH450P2
    • VDSS (V) 500
    • RDS(ON),max @ 25 ℃ (Ohm) 0.33
    • ID, cont @ 25 ℃ (A) 16
    • Gate Charge (nC) 43
    • RthJC (K/W) 0.42
    • Configuration Single
    • Package Type TO-247
    • CISS (pF) 2280
    • trr,typ (ns) 400
    • PD (W) 300
    • Check Stock Yes
    • Part Datasheet
    • Check Stock
    • Catalog # IXTH460P2
    • VDSS (V) 500
    • RDS(ON),max @ 25 ℃ (Ohm) 0.27
    • ID, cont @ 25 ℃ (A) 24
    • Gate Charge (nC) 48
    • RthJC (K/W) 0.26
    • Configuration Single
    • Package Type TO-247
    • CISS (pF) 2890
    • trr,typ (ns) 400
    • PD (W) 480
    • Check Stock Yes
    • Part Datasheet
    • Check Stock
    • Catalog # IXTP450P2
    • VDSS (V) 500
    • RDS(ON),max @ 25 ℃ (Ohm) 0.33
    • ID, cont @ 25 ℃ (A) 16
    • Gate Charge (nC) 43
    • RthJC (K/W) 0.42
    • Configuration Single
    • Package Type TO-220
    • CISS (pF) 2280
    • trr,typ (ns) 400
    • PD (W) 300
    • Check Stock Yes
    • Part Datasheet
    • Check Stock
    • Catalog # IXTP460P2
    • VDSS (V) 500
    • RDS(ON),max @ 25 ℃ (Ohm) 0.27
    • ID, cont @ 25 ℃ (A) 24
    • Gate Charge (nC) 48
    • RthJC (K/W) 0.26
    • Configuration Single
    • Package Type TO-220
    • CISS (pF) 2890
    • trr,typ (ns) 400
    • PD (W) 480
    • Check Stock Yes
    • Part Datasheet
    • Check Stock
    • Catalog # IXTQ450P2
    • VDSS (V) 500
    • RDS(ON),max @ 25 ℃ (Ohm) 0.33
    • ID, cont @ 25 ℃ (A) 16
    • Gate Charge (nC) 43
    • RthJC (K/W) 0.42
    • Configuration Single
    • Package Type TO-3P
    • CISS (pF) 2280
    • trr,typ (ns) 400
    • PD (W) 300
    • Check Stock Yes
    • Part Datasheet
    • Check Stock
    • Catalog # IXTQ460P2
    • VDSS (V) 500
    • RDS(ON),max @ 25 ℃ (Ohm) 0.27
    • ID, cont @ 25 ℃ (A) 24
    • Gate Charge (nC) 48
    • RthJC (K/W) 0.26
    • Configuration Single
    • Package Type TO-3P
    • CISS (pF) 2890
    • trr,typ (ns) 400
    • PD (W) 480
    • Check Stock Yes
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # IXTQ470P2
    • VDSS (V) 500
    • RDS(ON),max @ 25 ℃ (Ohm) 0.145
    • ID, cont @ 25 ℃ (A) 42
    • Gate Charge (nC) 88
    • RthJC (K/W) 0.15
    • Configuration Single
    • Package Type TO-3P
    • CISS (pF) 5400
    • trr,typ (ns) 400
    • PD (W) 830
    • Check Stock Yes
    • Part Datasheet
    • Check Stock
    • Catalog # IXTQ480P2
    • VDSS (V) 500
    • RDS(ON),max @ 25 ℃ (Ohm) 0.12
    • ID, cont @ 25 ℃ (A) 52
    • Gate Charge (nC) 108
    • RthJC (K/W) 0.13
    • Configuration Single
    • Package Type TO-3P
    • CISS (pF) 6800
    • trr,typ (ns) 400
    • PD (W) 960
    • Check Stock Yes
    • Part Datasheet
    • Check Stock