Standard

IXTT10P60

  • Electrical Characteristics
    • Catalog # IXTT10P60
    • Drain-Source Voltage (V) -600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 1
    • Continuous Drain Current @ 25 ℃ (A) -10
    • Gate Charge (nC) 135
    • Input Capacitance, CISS (pF) 4665
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-268S
    • Typical Reverse Recovery Time (ns) 500
    • Power Dissipation (W) 300
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTT10P60