Distributed Gate Capsule Type

R1955MC16F

  • Electrical Characteristics
    • Catalog # R1955MC16F
    • Repetitive Peak Off-State Voltage (VDRM) (V) 1600
    • Max Repetitive Reverse Voltage (VRRM) (V) 1600
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1955
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 26500
    • I2t [Thyristor] (A2s) 3.51 x 10⁶
    • Tq (μs) 30
    • Reverse Recovery Charge (µC) 1000
    • Package Type W70
    • Threshold Voltage (V) 1.46
    • Slope Resistance (mOhm) 0.91
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.015
    • Sample Request No
    • Partner ECAD Models R1955MC16F