Gate Turn Off Thyristor Capsule Type

G3000TF250

  • Electrical Characteristics
    • Catalog # G3000TF250
    • Repetitive Peak Off-State Voltage (VDRM) (V) 2500
    • Max Repetitive Reverse Voltage (VRRM) (V) 18
    • Peak Turn-off Current (A) 3000
    • Snubber Capacitor 5
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1690
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (kA) 30
    • I2t [Thyristor] (kA2s) 4.5 x 10⁶
    • TJ Max (°C) 125
    • Package Type W86
    • tgt (μs) 3.5
    • Turn-off Time (µs) 26
    • On-state Voltage Drop VT (V) 2.5
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.012
    • Sample Request No
    • Partner ECAD Models G3000TF250