SCR Thyristors

Fast High Voltage SCR ≥2000V

  • Electrical Characteristics
    • Catalog # CNE60E2200TZ
    • VRRM / VDRM (V) 2200
    • ITAV (A) 60
    • TC (°C) 80
    • ITSM (A) 720
    • (dv/dt)cr (V/µs) 1000
    • TVJM (°C) 150
    • VT0 (V) 1.9
    • rT (mOhm) 12.6
    • RthJC [Thy] (K/W) 0.3
    • RthCH (K/W) 0.15
    • Package Type TO-268AA (D3Pak) (2HV)
    • Part Datasheet
    • Order Sample