MAC08xT1G

MAC08MT1G

  • Electrical Characteristics
    • Catalog # MAC08MT1G
    • On-State Current (Itrms) (A) 0.8
    • Repetitive Peak Off-State Voltage (VDRM) (V) 600
    • Max Gate Trigger Current (IGTMAX) (mA) 10
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 8
    • Partner ECAD Models MAC08MT1G