QJxx30LH4

QJ8030LH4TP

  • Electrical Characteristics
    • Catalog # QJ8030LH4TP
    • On-State Current (Itrms) (A) 30
    • Repetitive Peak Off-State Voltage (VDRM) (V) 800
    • IDRM@VDRM 25°C (mA) 3
    • Max Gate Trigger Current Q1 (mA) 35
    • Max Gate Trigger Current Q2 (mA) 35
    • Max Gate Trigger Current Q3 (mA) 35
    • VTM (V) 1.5
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 320
    • di/dt @ 110°C (A/μs) 100
    • Partner ECAD Models QJ8030LH4TP
    • IDRM@VDRM 150°C (mA) 3