Clamps

XK0450DA056M

  • Electrical Characteristics
    • Catalog # XK0450DA056M
    • Fixing Centers (mm) 65
    • Rod Size M8
    • Capsule Package Type DO-200AA/TO-200AB
    • Mounting Surface Diameter (mm) 19
    • Nominal Thickness (mm) 13.8
    • Force (kgf) 450
    • TJ Max (°C) 190
    • Package Type WC2
    • Sample Request No