Clamps

XK0550SA056M

  • Electrical Characteristics
    • Catalog # XK0550SA056M
    • Fixing Centers (mm) 65
    • Rod Size M8
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 29.5
    • Nominal Thickness (mm) 16
    • Force (kgf) 550
    • TJ Max (°C) 190
    • Package Type WC4
    • Sample Request No