Clamps

XK0900DT056M

  • Electrical Characteristics
    • Catalog # XK0900DT056M
    • Fixing Centers (mm) 65
    • Rod Size M8
    • Capsule Package Type Diode/Thyristor
    • Mounting Surface Diameter (mm) 25.1
    • Nominal Thickness (mm) 14.6
    • Force (kgf) 900
    • TJ Max (°C) 190
    • Package Type WC8
    • Sample Request No