Clamps

XK1000BA025M

  • Electrical Characteristics
    • Catalog # XK1000BA025M
    • Molded Box Style Injection
    • Fixing Centers (mm) 50 PCD
    • Rod Size M5x50 Bolts
    • Capsule Package Type DO-200AA/TO-200AB
    • Mounting Surface Diameter (mm) 25.1
    • Nominal Thickness (mm) 14
    • Force (kgf) 1000
    • TJ Max (°C) 190
    • Package Type WC49
    • Sample Request No