Clamps

XK1000DA074M

  • Electrical Characteristics
    • Catalog # XK1000DA074M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type Press-Pack IGBTs
    • Mounting Surface Diameter (mm) 47
    • Nominal Thickness (mm) 27
    • Force (kgf) 1000
    • TJ Max (°C) 190
    • Package Type WC12
    • Sample Request No