Clamps

XK1130DA076M

  • Electrical Characteristics
    • Catalog # XK1130DA076M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type DO-200AB/TO-200AC
    • Mounting Surface Diameter (mm) 34
    • Nominal Thickness (mm) 26.2
    • Force (kgf) 1130
    • TJ Max (°C) 190
    • Package Type WC15
    • Sample Request No