Clamps

XK2140DA076ML

  • Electrical Characteristics
    • Catalog # XK2140DA076ML
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type DO-200/Thyristor
    • Mounting Surface Diameter (mm) 47
    • Nominal Thickness (mm) 26.8
    • Force (kgf) 2140
    • TJ Max (°C) 125
    • Package Type WC23
    • Sample Request No