Clamps

XK2500DA116M

  • Electrical Characteristics
    • Catalog # XK2500DA116M
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 63
    • Nominal Thickness (mm) 26
    • Force (kgf) 2500
    • TJ Max (°C) 190
    • Package Type WC33
    • Sample Request No