Clamps

XK2700DT076M

  • Electrical Characteristics
    • Catalog # XK2700DT076M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type Wespack PCT
    • Mounting Surface Diameter (mm) 50
    • Nominal Thickness (mm) 14
    • Force (kgf) 2700
    • TJ Max (°C) 190
    • Package Type WC27
    • Sample Request No