Clamps

XK3000SA116ML

  • Electrical Characteristics
    • Catalog # XK3000SA116ML
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type DO-200AD/Thyristor
    • Mounting Surface Diameter (mm) 63
    • Nominal Thickness (mm) 33
    • Force (kgf) 3000
    • TJ Max (°C) 125
    • Package Type WC34
    • Sample Request No