Clamps

XK3060SA140ML

  • Electrical Characteristics
    • Catalog # XK3060SA140ML
    • Fixing Centers (mm) 154
    • Rod Size M12
    • Capsule Package Type Press-Pack IGBTs
    • Mounting Surface Diameter (mm) 85.1
    • Nominal Thickness (mm) 26
    • Force (kgf) 3060
    • TJ Max (°C) 125
    • Package Type WC42
    • Sample Request No