Clamps

XK3500SA116M

  • Electrical Characteristics
    • Catalog # XK3500SA116M
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 75
    • Nominal Thickness (mm) 26
    • Force (kgf) 3500
    • TJ Max (°C) 190
    • Package Type WC36
    • Sample Request No