Clamps

XK5000DA128M

  • Electrical Characteristics
    • Catalog # XK5000DA128M
    • Fixing Centers (mm) 146
    • Rod Size M16
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 75
    • Nominal Thickness (mm) 26
    • Force (kgf) 5000
    • TJ Max (°C) 190
    • Package Type WC40
    • Sample Request No