Clamps

XK6120SA180ML

  • Electrical Characteristics
    • Catalog # XK6120SA180ML
    • Fixing Centers (mm) 196
    • Rod Size M16
    • Capsule Package Type Press-Pack IGBTs
    • Mounting Surface Diameter (mm) 125
    • Nominal Thickness (mm) 26
    • Force (kgf) 6120
    • TJ Max (°C) 125
    • Package Type WC47
    • Sample Request No