Clamps

XK7000DA128M

  • Electrical Characteristics
    • Catalog # XK7000DA128M
    • Fixing Centers (mm) 146
    • Rod Size M16
    • Capsule Package Type Diode/Thyristor
    • Mounting Surface Diameter (mm) 75
    • Nominal Thickness (mm) 26.6
    • Force (kgf) 7000
    • TJ Max (°C) 190
    • Package Type WC41
    • Sample Request No