Clamps

XK9000SA160ML

  • Electrical Characteristics
    • Catalog # XK9000SA160ML
    • Fixing Centers (mm) 180
    • Rod Size M16
    • Capsule Package Type Thyristor
    • Mounting Surface Diameter (mm) 99.3
    • Nominal Thickness (mm) 35.8
    • Force (kgf) 9000
    • TJ Max (°C) 125
    • Package Type WC44
    • Sample Request No