Clamps

XSK0900DA056M120

  • Electrical Characteristics
    • Catalog # XSK0900DA056M120
    • Fixing Centers (mm) 70
    • Rod Size M8
    • Force (kgf) 900
    • Max Cell Diameter (mm) 56
    • TJ Max (°C) 190
    • Nominal Distance Available for Clamping "Z" (mm) 120
    • Package Type WC58
    • Sample Request No