Clamps

XSK0900DF054M025

  • Electrical Characteristics
    • Catalog # XSK0900DF054M025
    • Fixing Centers (mm) 65
    • Rod Size M6
    • Force (kgf) 900
    • Max Cell Diameter (mm) 54
    • TJ Max (°C) 190
    • Nominal Distance Available for Clamping "Z" (mm) 25
    • Package Type WC60
    • Sample Request No