Clamps

XSK1500DA065M120

  • Electrical Characteristics
    • Catalog # XSK1500DA065M120
    • Fixing Centers (mm) 79
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell Diameter (mm) 65
    • TJ Max (°C) 190
    • Nominal Distance Available for Clamping "Z" (mm) 120
    • Package Type WC58
    • Sample Request No